Here you can configure your e-chain system® individually. All entries and changes are taking over to the part list which is situated at the end of the page.
Series Z065 - chain, to be filled along the inner radius
1. Very easy to fill
2. Very small pitch for quiet, smooth running
3. Limited torsional movement possible
4. Very low weight
5. "Push button principle" holds links together
6. Cable-friendly interior
7. To be filled along the outer radius
8. Mounting bracket with integrated strain relief possible
9. Available with 1, 2, 3 or 4-chamber design (permanently injected multiple chamber design for separate cable laying)
10. Filled along inner radius
Series E065.2
Series E065.3
Series E065.4
Available inner width Bi: 9 mm
Available bend radii R: 18 to 38 mm
Pitch: 15 mm/link = 67 links / m
Overlapping on the opening mechanism, except for width 10 and 16, gap dimension 2.5 mm
A=moving end, B=fixed end
Pitch: 15 mm
Chain links per m: 67
Travel: S
Chain length = S/2 + K