Here you can configure your e-chain system® individually. All entries and changes are taking over to the part list which is situated at the end of the page.
Series Z300.3 - chain, to be filled along the inner radius
1. Torsional movements possible
2. Large pins - long service life
3. Cable-friendly interior
4. Mounting bracket with integrated strain relief possible
5. Version E, to be filled along the outer radius
6. Version Z, to be filled along inner radius
7. Dirt-repellent outer contours
8. Very easy to fill
9. Interior separation possible
10. Available with 1, 2 or 3-chamber design (permanently injection-moulded multiple chamber designfor cable separation)
Series Z300 )
Series Z300.2
11. "Push button principle" holds links together
Available Inner widths:3746 mm
Available bend radii R: 75 to 300 mm
Pitch: 67 mm / link = 15 links/m