Fast mounting of the e-chain® by clamping onto the aluminium trough
Quick relocation of the fixed end
No drilling necessary
Quick fastening of the e-chain® on the Super-Aluminium guide trough
Quick relocation of the fixed end
Order number | For Aluminium SuperTrough |
For e-chain® Series |
Application including inner width (Bi) |
Mounting Bracket |
||
---|---|---|---|---|---|---|
970.80 | 970.30.SL | 970.31.SL / 970.30.SL | 970.32.SL | 10, B15, 15/R15 / 1500 | 0,05 | one-piece | 8,578.08 RSD | |
971.80.4 | 9AT.35.SL | 9AT.35.SLA | 971.30.SL | 971.31.SL | 2500, 255 | 0,07 | KMA | 6,004.80 RSD | |
972.80.4 |
9AT.35.SL | 9AT.35.SLA | 972.02.30.SL 972.02.31.SL | 972.30.SL | 972.31.SL |
E4.28/R4.28, E4.31L/R4.31L, E6.35 E4.32/H4.32/R4.32, E4.38L/R4.38L, E6.40/R6.40 |
0,06 | KMA | 6,082.56 RSD | |
973.81.5 | 973.30.SL | 973.31.SL | E4.42/H4.42/R4.42, E4.48L/R4.48L, E6.52/R6.52 | 0,1 | KMA | 6,128.64 RSD | |
973.80.5 | 973.30.SL | 973.31.SL | 3500, R68 | 0,1 | KMA | 6,197.76 RSD | |
974.81.5 | 974.30.SL | 974.31.SL | 14040/14140/R18840, 14240/14340 | 0,1 | KMA | 6,230.88 RSD | |
974.80.5 | 974.30.SL | 974.31.SL | E4.56/H4.56/R4.56, E6.62 | 0,1 | KMA | 6,298.56 RSD |
Order number | For Aluminium SuperTrough |
For e-chain® Series |
Application including inner width (Bi) |
Mounting Bracket |
||
---|---|---|---|---|---|---|
972.82 | 972.02.30.SL | 972.02.31.SL | E4.28/R4.28, E6.35 | 6 | KMA | 13,386.24 RSD | |
973.81 | 973.30.SL | 973.31.SL | E4.42/H4.42/R4.42, E4.48L, E6.52/R6.52 | 0 | KMA | 25,116.48 RSD | |
973.80 | 973.30.SL | 973.31.SL | 3500, R68 | 100 | KMA | 19,863.36 RSD | |
971.80 | 971.30.SL | 971.31.SL | 2500, 255 | 7 | KMA | 13,321.44 RSD | |
972.81 | 972.30.SL | 972.32.SL | 2700, R58 | 6 | KMA | 14,513.76 RSD | |
974.80 | 974.30.SL | 974.31.SL | E4.56/H4.56/R4.56, E6.62 | 10 | KMA | 20,253.60 RSD | |
974.81 | 974.30.SL | 974.31.SL | 14040/14140/R18840, 14240/14340 | 10 | KMA | 20,750.40 RSD | |
975.80 | 975.30.SL | 975.31.SL | E4.80/H4.80/R4.80, E6.80 | 10 | KMA | 24,151.68 RSD | |
975.81 | 975.30.SL | 975.31.SL | 1505015150/R19850, 1525015350 | 10 | KMA | 32,993.28 RSD |